2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Spara filen häreller
Filformat som stöds: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

191731

Expand Table
EN
1/5
Preview
PREVIEW
PLID
Manufacturer Type Description
MANUTYPEDESC
Short Description
DESCSHORT
Long Description
DESCLONG
International product number
INTNO
Netto weight
NETTO_WEIGHT [kg]
ECLASS-13.0
ECLASS_13_0
ETIM-9.0
ETIM_9_0
Rated control supply voltage AC 50 Hz [EF003978]
EF003978 [V]
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
191752
DILMS150-22(RAC240)
Safety contactor, 380 V 400 V: 75 kW, 2 N/O, 2 NC, 230 V 50 Hz, 240 V 60 Hz, AC operation, Screw terminals, integrated suppressor circuit in actuating electronics
Safety contactor, Application: Contactors for Motors, Complete devices up to 170 A, Utilization category: AC-1: Non-inductive or slightly inductive loads, resistance furnaces, NAC-3: Normal AC induction motors: starting, switch off during running, AC-4: Normal AC induction motors: starting, plugging, reversing, inching, Connection technique: Screw terminals, Notes: Also suitable for motors with efficiency class IE3., IE3-ready devices are identified by the logo on their packaging., Description: Auxiliary contact element connected non-detachably with basic device (manual activation not possible). , Rated operational current AC-3 380 V 400 V: Ie= 150 A, Rated operational current AC-1 Conventional free air thermal current, 3 pole, 50 - 60 Hz Open at 40 °C: Ith =Ie= 190 A, enclosed: Ith= 144 A, Rated operational current AC-1 Conventional free air thermal current, 1 pole open: Ith= 400 A, enclosed: Ith= 360 A, Max. rating for three-phase motors, 50 - 60 Hz AC-3 220 V 230 V: P= 48 kW, 380 V 400 V: P= 75 kW, 660 V 690 V: P= 96 kW, Max. rating for three-phase motors, 50 - 60 Hz AC-4 220 V 230 V: P= 20 kW, 380 V 400 V: P= 33 kW, 660 V 690 V: P= 48 kW, Contacts N/O = Normally open: 2 N/O, Contacts N/C = Normally closed: 2 NC , Instructions: Contacts to EN 50 012., integrated suppressor circuit in actuating electronics, with mirror contact., Voltage AC/DC: AC operation
4015081922659
2.31000
Power contactor, AC switching [AAB718020]
Power contactor, AC switching [EC000066]
230 - 230
191702
DILMS9-23(110V50HZ,120V60HZ)
Safety contactor, 380 V 400 V: 4 kW, 2 N/O, 3 NC, 110 V 50 Hz, 120 V 60 Hz, AC operation, Screw terminals, with mirror contact.
Safety contactor, Application: Contactors for Motors, Complete devices up to 170 A, Utilization category: AC-1: Non-inductive or slightly inductive loads, resistance furnaces, NAC-3: Normal AC induction motors: starting, switch off during running, AC-4: Normal AC induction motors: starting, plugging, reversing, inching, Connection technique: Screw terminals, Notes: Also suitable for motors with efficiency class IE3., IE3-ready devices are identified by the logo on their packaging., Description: Auxiliary contact element connected non-detachably with basic device (manual activation not possible). , Rated operational current AC-3 380 V 400 V: Ie= 9 A, Rated operational current AC-1 Conventional free air thermal current, 3 pole, 50 - 60 Hz Open at 40 °C: Ith =Ie= 22 A, enclosed: Ith= 18 A, Rated operational current AC-1 Conventional free air thermal current, 1 pole open: Ith= 50 A, enclosed: Ith= 45 A, Max. rating for three-phase motors, 50 - 60 Hz AC-3 220 V 230 V: P= 2.5 kW, 380 V 400 V: P= 4 kW, 660 V 690 V: P= 4.5 kW, Max. rating for three-phase motors, 50 - 60 Hz AC-4 220 V 230 V: P= 1.5 kW, 380 V 400 V: P= 2.5 kW, 660 V 690 V: P= 3.6 kW, Contacts N/O = Normally open: 2 N/O, Contacts N/C = Normally closed: 3 NC , Instructions: Contacts to EN 50 012., with mirror contact., Voltage AC/DC: AC operation
4015081922154
0.28800
Power contactor, AC switching [AAB718020]
Power contactor, AC switching [EC000066]
110 - 110
191725
DILMS25-R23(RDC24)
Safety contactor, 380 V 400 V: 11 kW, 2 N/O, 3 NC, RDC 24: 24 - 27 V DC, DC operation, Screw terminals, With mirror contact, R-Type
Safety contactor, Application: Contactors for Motors, Complete devices up to 170 A, Utilization category: AC-1: Non-inductive or slightly inductive loads, resistance furnaces, NAC-3: Normal AC induction motors: starting, switch off during running, AC-4: Normal AC induction motors: starting, plugging, reversing, inching, Connection technique: Screw terminals, Notes: Also suitable for motors with efficiency class IE3., IE3-ready devices are identified by the logo on their packaging., Description: With two electronically compatible microswitches 1 S + 1 Ö , Auxiliary contact element connected non-detachably with basic device (manual activation not possible)., Rated operational current AC-3 380 V 400 V: Ie= 25 A, Rated operational current AC-1 Conventional free air thermal current, 3 pole, 50 - 60 Hz Open at 40 °C: Ith =Ie= 45 A, enclosed: Ith= 36 A, Rated operational current AC-1 Conventional free air thermal current, 1 pole open: Ith= 100 A, enclosed: Ith= 90 A, Max. rating for three-phase motors, 50 - 60 Hz AC-3 220 V 230 V: P= 7.5 kW, 380 V 400 V: P= 11 kW, 660 V 690 V: P= 14 kW, Max. rating for three-phase motors, 50 - 60 Hz AC-4 220 V 230 V: P= 3.5 kW, 380 V 400 V: P= 6 kW , 660 V 690 V: P= 8.5 kW, Contacts N/O = Normally open: 2 N/O, Contacts N/C = Normally closed: 3 NC, Instructions: Contacts to EN 50 012., integrated suppressor circuit in actuating electronics, With mirror contact., Voltage AC/DC: DC operation
4015081922383
0.61300
Power contactor, AC switching [AAB718020]
Power contactor, AC switching [EC000066]
0 - 0
191721
DILMS7-R23(24VDC)
Safety contactor, 380 V 400 V: 3 kW, 2 N/O, 3 NC, 24 V DC, DC operation, Screw terminals, With mirror contact, R-Type
Safety contactor, Application: Contactors for Motors, Complete devices up to 170 A, Utilization category: AC-1: Non-inductive or slightly inductive loads, resistance furnaces, NAC-3: Normal AC induction motors: starting, switch off during running, AC-4: Normal AC induction motors: starting, plugging, reversing, inching, Connection technique: Screw terminals, Notes: Also suitable for motors with efficiency class IE3., IE3-ready devices are identified by the logo on their packaging., Description: With two electronically compatible microswitches 1 S + 1 Ö , Auxiliary contact element connected non-detachably with basic device (manual activation not possible)., Rated operational current AC-3 380 V 400 V: Ie= 7 A, Rated operational current AC-1 Conventional free air thermal current, 3 pole, 50 - 60 Hz Open at 40 °C: Ith =Ie= 22 A, enclosed: Ith= 18 A, Rated operational current AC-1 Conventional free air thermal current, 1 pole open: Ith= 50 A, enclosed: Ith= 45 A, Max. rating for three-phase motors, 50 - 60 Hz AC-3 220 V 230 V: P= 2.2 kW, 380 V 400 V: P= 3 kW, 660 V 690 V: P= 3.5 kW, Max. rating for three-phase motors, 50 - 60 Hz AC-4 220 V 230 V: P= 1 kW, 380 V 400 V: P= 2.2 kW , 660 V 690 V: P= 2.9 kW, Contacts N/O = Normally open: 2 N/O, Contacts N/C = Normally closed: 3 NC, Instructions: Contacts to EN 50 012., Integrated varistor suppressor circuit., With mirror contact., Voltage AC/DC: DC operation
4015081922345
0.35400
Power contactor, AC switching [AAB718020]
Power contactor, AC switching [EC000066]
0 - 0
191743
DILMS17-23(230V50HZ,240V60HZ)
Safety contactor, 380 V 400 V: 7.5 kW, 2 N/O, 3 NC, 230 V 50 Hz, 240 V 60 Hz, AC operation, Screw terminals, with mirror contact.
Safety contactor, Application: Contactors for Motors, Complete devices up to 170 A, Utilization category: AC-1: Non-inductive or slightly inductive loads, resistance furnaces, NAC-3: Normal AC induction motors: starting, switch off during running, AC-4: Normal AC induction motors: starting, plugging, reversing, inching, Connection technique: Screw terminals, Notes: Also suitable for motors with efficiency class IE3., IE3-ready devices are identified by the logo on their packaging., Description: Auxiliary contact element connected non-detachably with basic device (manual activation not possible). , Rated operational current AC-3 380 V 400 V: Ie= 18 A, Rated operational current AC-1 Conventional free air thermal current, 3 pole, 50 - 60 Hz Open at 40 °C: Ith =Ie= 40 A, enclosed: Ith= 32 A, Rated operational current AC-1 Conventional free air thermal current, 1 pole open: Ith= 88 A, enclosed: Ith= 80 A, Max. rating for three-phase motors, 50 - 60 Hz AC-3 220 V 230 V: P= 5 kW, 380 V 400 V: P= 7.5 kW, 660 V 690 V: P= 11 kW, Max. rating for three-phase motors, 50 - 60 Hz AC-4 220 V 230 V: P= 2.5 kW, 380 V 400 V: P= 4.5 kW, 660 V 690 V: P= 6.5 kW, Contacts N/O = Normally open: 2 N/O, Contacts N/C = Normally closed: 3 NC , Instructions: Contacts to EN 50 012., with mirror contact., Voltage AC/DC: AC operation
4015081922567
0.47600
Power contactor, AC switching [AAB718020]
Power contactor, AC switching [EC000066]
230 - 230
191715
DILMS65-22(RDC24)
Safety contactor, 380 V 400 V: 30 kW, 2 N/O, 2 NC, RDC 24: 24 - 27 V DC, DC operation, Screw terminals, integrated suppressor circuit in actuating electronics
Safety contactor, Application: Contactors for Motors, Complete devices up to 170 A, Utilization category: AC-1: Non-inductive or slightly inductive loads, resistance furnaces, NAC-3: Normal AC induction motors: starting, switch off during running, AC-4: Normal AC induction motors: starting, plugging, reversing, inching, Connection technique: Screw terminals, Notes: Also suitable for motors with efficiency class IE3., IE3-ready devices are identified by the logo on their packaging., Description: Auxiliary contact element connected non-detachably with basic device (manual activation not possible). , Rated operational current AC-3 380 V 400 V: Ie= 65 A, Rated operational current AC-1 Conventional free air thermal current, 3 pole, 50 - 60 Hz Open at 40 °C: Ith =Ie= 98 A, enclosed: Ith= 72 A, Rated operational current AC-1 Conventional free air thermal current, 1 pole open: Ith= 200 A, enclosed: Ith= 180 A, Max. rating for three-phase motors, 50 - 60 Hz AC-3 220 V 230 V: P= 20 kW, 380 V 400 V: P= 30 kW, 660 V 690 V: P= 35 kW, Max. rating for three-phase motors, 50 - 60 Hz AC-4 220 V 230 V: P= 7 kW, 380 V 400 V: P= 12 kW, 660 V 690 V: P= 17 kW, Contacts N/O = Normally open: 2 N/O, Contacts N/C = Normally closed: 2 NC , Instructions: Contacts to EN 50 012., integrated suppressor circuit in actuating electronics, with mirror contact., Voltage AC/DC: DC operation
4015081922284
1.08200
Power contactor, AC switching [AAB718020]
Power contactor, AC switching [EC000066]
0 - 0
191705
DILMS25-23(110V50HZ,120V60HZ)
Safety contactor, 380 V 400 V: 11 kW, 2 N/O, 3 NC, 110 V 50 Hz, 120 V 60 Hz, AC operation, Screw terminals, with mirror contact.
Safety contactor, Application: Contactors for Motors, Complete devices up to 170 A, Utilization category: AC-1: Non-inductive or slightly inductive loads, resistance furnaces, NAC-3: Normal AC induction motors: starting, switch off during running, AC-4: Normal AC induction motors: starting, plugging, reversing, inching, Connection technique: Screw terminals, Notes: Also suitable for motors with efficiency class IE3., IE3-ready devices are identified by the logo on their packaging., Description: Auxiliary contact element connected non-detachably with basic device (manual activation not possible). , Rated operational current AC-3 380 V 400 V: Ie= 25 A, Rated operational current AC-1 Conventional free air thermal current, 3 pole, 50 - 60 Hz Open at 40 °C: Ith =Ie= 45 A, enclosed: Ith= 36 A, Rated operational current AC-1 Conventional free air thermal current, 1 pole open: Ith= 100 A, enclosed: Ith= 90 A, Max. rating for three-phase motors, 50 - 60 Hz AC-3 220 V 230 V: P= 7.5 kW, 380 V 400 V: P= 11 kW, 660 V 690 V: P= 14 kW, Max. rating for three-phase motors, 50 - 60 Hz AC-4 220 V 230 V: P= 3.5 kW, 380 V 400 V: P= 6 kW, 660 V 690 V: P= 8.5 kW, Contacts N/O = Normally open: 2 N/O, Contacts N/C = Normally closed: 3 NC , Instructions: Contacts to EN 50 012., with mirror contact., Voltage AC/DC: AC operation
4015081922185
0.47600
Power contactor, AC switching [AAB718020]
Power contactor, AC switching [EC000066]
110 - 110
191727
DILMS65-22(110V50HZ,120V60HZ)
Safety contactor, 380 V 400 V: 30 kW, 2 N/O, 2 NC, 110 V 50 Hz, 120 V 60 Hz, AC operation, Screw terminals, with mirror contact.
Safety contactor, Application: Contactors for Motors, Complete devices up to 170 A, Utilization category: AC-1: Non-inductive or slightly inductive loads, resistance furnaces, NAC-3: Normal AC induction motors: starting, switch off during running, AC-4: Normal AC induction motors: starting, plugging, reversing, inching, Connection technique: Screw terminals, Notes: Also suitable for motors with efficiency class IE3., IE3-ready devices are identified by the logo on their packaging., Description: Auxiliary contact element connected non-detachably with basic device (manual activation not possible). , Rated operational current AC-3 380 V 400 V: Ie= 65 A, Rated operational current AC-1 Conventional free air thermal current, 3 pole, 50 - 60 Hz Open at 40 °C: Ith =Ie= 98 A, enclosed: Ith= 72 A, Rated operational current AC-1 Conventional free air thermal current, 1 pole open: Ith= 200 A, enclosed: Ith= 180 A, Max. rating for three-phase motors, 50 - 60 Hz AC-3 220 V 230 V: P= 20 kW, 380 V 400 V: P= 30 kW, 660 V 690 V: P= 35 kW, Max. rating for three-phase motors, 50 - 60 Hz AC-4 220 V 230 V: P= 7 kW, 380 V 400 V: P= 12 kW, 660 V 690 V: P= 17 kW, Contacts N/O = Normally open: 2 N/O, Contacts N/C = Normally closed: 2 NC , Instructions: Contacts to EN 50 012., with mirror contact., Voltage AC/DC: AC operation
4015081922406
0.92000
Power contactor, AC switching [AAB718020]
Power contactor, AC switching [EC000066]
110 - 110
191740
DILMS7-23(230V50HZ,240V60HZ)
Safety contactor, 380 V 400 V: 3 kW, 2 N/O, 3 NC, 230 V 50 Hz, 240 V 60 Hz, AC operation, Screw terminals, with mirror contact.
Safety contactor, Application: Contactors for Motors, Complete devices up to 170 A, Utilization category: AC-1: Non-inductive or slightly inductive loads, resistance furnaces, NAC-3: Normal AC induction motors: starting, switch off during running, AC-4: Normal AC induction motors: starting, plugging, reversing, inching, Connection technique: Screw terminals, Notes: Also suitable for motors with efficiency class IE3., IE3-ready devices are identified by the logo on their packaging., Description: Auxiliary contact element connected non-detachably with basic device (manual activation not possible). , Rated operational current AC-3 380 V 400 V: Ie= 7 A, Rated operational current AC-1 Conventional free air thermal current, 3 pole, 50 - 60 Hz Open at 40 °C: Ith =Ie= 22 A, enclosed: Ith= 18 A, Rated operational current AC-1 Conventional free air thermal current, 1 pole open: Ith= 50 A, enclosed: Ith= 45 A, Max. rating for three-phase motors, 50 - 60 Hz AC-3 220 V 230 V: P= 2.2 kW, 380 V 400 V: P= 3 kW, 660 V 690 V: P= 3.5 kW, Max. rating for three-phase motors, 50 - 60 Hz AC-4 220 V 230 V: P= 1 kW, 380 V 400 V: P= 2.2 kW, 660 V 690 V: P= 2.9 kW, Contacts N/O = Normally open: 2 N/O, Contacts N/C = Normally closed: 3 NC , Instructions: Contacts to EN 50 012., with mirror contact., Voltage AC/DC: AC operation
4015081922536
0.28800
Power contactor, AC switching [AAB718020]
Power contactor, AC switching [EC000066]
230 - 230
191758
DILMS25-R23(230V50HZ,240V60HZ)
Safety contactor, 380 V 400 V: 11 kW, 2 N/O, 3 NC, 230 V 50 Hz, 240 V 60 Hz, AC operation, Screw terminals, With mirror contact, R-Type
Safety contactor, Application: Contactors for Motors, Complete devices up to 170 A, Utilization category: AC-1: Non-inductive or slightly inductive loads, resistance furnaces, NAC-3: Normal AC induction motors: starting, switch off during running, AC-4: Normal AC induction motors: starting, plugging, reversing, inching, Connection technique: Screw terminals, Notes: Also suitable for motors with efficiency class IE3., IE3-ready devices are identified by the logo on their packaging., Description: With two electronically compatible microswitches 1 S + 1 Ö , Auxiliary contact element connected non-detachably with basic device (manual activation not possible)., Rated operational current AC-3 380 V 400 V: Ie= 25 A, Rated operational current AC-1 Conventional free air thermal current, 3 pole, 50 - 60 Hz Open at 40 °C: Ith =Ie= 45 A, enclosed: Ith= 36 A, Rated operational current AC-1 Conventional free air thermal current, 1 pole open: Ith= 100 A, enclosed: Ith= 90 A, Max. rating for three-phase motors, 50 - 60 Hz AC-3 220 V 230 V: P= 7.5 kW, 380 V 400 V: P= 11 kW, 660 V 690 V: P= 14 kW, Max. rating for three-phase motors, 50 - 60 Hz AC-4 220 V 230 V: P= 3.5 kW, 380 V 400 V: P= 6 kW , 660 V 690 V: P= 8.5 kW, Contacts N/O = Normally open: 2 N/O, Contacts N/C = Normally closed: 3 NC, Instructions: Contacts to EN 50 012., With mirror contact., Voltage AC/DC: AC operation
4015081922710
0.47600
Power contactor, AC switching [AAB718020]
Power contactor, AC switching [EC000066]
230 - 230
191731
DILMS150-22(RAC120)
Safety contactor, 380 V 400 V: 75 kW, 2 N/O, 2 NC, 110 V 50 Hz, 120 V 60 Hz, AC operation, Screw terminals, integrated suppressor circuit in actuating electronics
Safety contactor, Application: Contactors for Motors, Complete devices up to 170 A, Utilization category: AC-1: Non-inductive or slightly inductive loads, resistance furnaces, NAC-3: Normal AC induction motors: starting, switch off during running, AC-4: Normal AC induction motors: starting, plugging, reversing, inching, Connection technique: Screw terminals, Notes: Also suitable for motors with efficiency class IE3., IE3-ready devices are identified by the logo on their packaging., Description: Auxiliary contact element connected non-detachably with basic device (manual activation not possible). , Rated operational current AC-3 380 V 400 V: Ie= 150 A, Rated operational current AC-1 Conventional free air thermal current, 3 pole, 50 - 60 Hz Open at 40 °C: Ith =Ie= 190 A, enclosed: Ith= 144 A, Rated operational current AC-1 Conventional free air thermal current, 1 pole open: Ith= 400 A, enclosed: Ith= 360 A, Max. rating for three-phase motors, 50 - 60 Hz AC-3 220 V 230 V: P= 48 kW, 380 V 400 V: P= 75 kW, 660 V 690 V: P= 96 kW, Max. rating for three-phase motors, 50 - 60 Hz AC-4 220 V 230 V: P= 20 kW, 380 V 400 V: P= 33 kW, 660 V 690 V: P= 48 kW, Contacts N/O = Normally open: 2 N/O, Contacts N/C = Normally closed: 2 NC , Instructions: Contacts to EN 50 012., integrated suppressor circuit in actuating electronics, with mirror contact., Voltage AC/DC: AC operation
4015081922444
2.31000
Power contactor, AC switching [AAB718020]
Power contactor, AC switching [EC000066]
110 - 110
191724
DILMS17-R23(RDC24)
Safety contactor, 380 V 400 V: 7.5 kW, 2 N/O, 3 NC, RDC 24: 24 - 27 V DC, DC operation, Screw terminals, With mirror contact, R-Type
Safety contactor, Application: Contactors for Motors, Complete devices up to 170 A, Utilization category: AC-1: Non-inductive or slightly inductive loads, resistance furnaces, NAC-3: Normal AC induction motors: starting, switch off during running, AC-4: Normal AC induction motors: starting, plugging, reversing, inching, Connection technique: Screw terminals, Notes: Also suitable for motors with efficiency class IE3., IE3-ready devices are identified by the logo on their packaging., Description: With two electronically compatible microswitches 1 S + 1 Ö , Auxiliary contact element connected non-detachably with basic device (manual activation not possible)., Rated operational current AC-3 380 V 400 V: Ie= 18 A, Rated operational current AC-1 Conventional free air thermal current, 3 pole, 50 - 60 Hz Open at 40 °C: Ith =Ie= 40 A, enclosed: Ith= 32 A, Rated operational current AC-1 Conventional free air thermal current, 1 pole open: Ith= 88 A, enclosed: Ith= 80 A, Max. rating for three-phase motors, 50 - 60 Hz AC-3 220 V 230 V: P= 5 kW, 380 V 400 V: P= 7.5 kW, 660 V 690 V: P= 11 kW, Max. rating for three-phase motors, 50 - 60 Hz AC-4 220 V 230 V: P= 2.5 kW, 380 V 400 V: P= 4.5 kW , 660 V 690 V: P= 6.5 kW, Contacts N/O = Normally open: 2 N/O, Contacts N/C = Normally closed: 3 NC, Instructions: Contacts to EN 50 012., integrated suppressor circuit in actuating electronics, With mirror contact., Voltage AC/DC: DC operation
4015081922376
0.61300
Power contactor, AC switching [AAB718020]
Power contactor, AC switching [EC000066]
0 - 0
191730
DILMS115-22(RAC120)
Safety contactor, 380 V 400 V: 55 kW, 2 N/O, 2 NC, 110 V 50 Hz, 120 V 60 Hz, AC operation, Screw terminals, with mirror contact.
Safety contactor, Application: Contactors for Motors, Complete devices up to 170 A, Utilization category: AC-1: Non-inductive or slightly inductive loads, resistance furnaces, NAC-3: Normal AC induction motors: starting, switch off during running, AC-4: Normal AC induction motors: starting, plugging, reversing, inching, Connection technique: Screw terminals, Notes: Also suitable for motors with efficiency class IE3., IE3-ready devices are identified by the logo on their packaging., Description: Auxiliary contact element connected non-detachably with basic device (manual activation not possible). , Rated operational current AC-3 380 V 400 V: Ie= 115 A, Rated operational current AC-1 Conventional free air thermal current, 3 pole, 50 - 60 Hz Open at 40 °C: Ith =Ie= 160 A, enclosed: Ith= 115 A, Rated operational current AC-1 Conventional free air thermal current, 1 pole open: Ith= 325 A, enclosed: Ith= 285 A, Max. rating for three-phase motors, 50 - 60 Hz AC-3 220 V 230 V: P= 37 kW, 380 V 400 V: P= 55 kW, 660 V 690 V: P= 90 kW, Max. rating for three-phase motors, 50 - 60 Hz AC-4 220 V 230 V: P= 17 kW, 380 V 400 V: P= 28 kW, 660 V 690 V: P= 43 kW, Contacts N/O = Normally open: 2 N/O, Contacts N/C = Normally closed: 2 NC , Instructions: Contacts to EN 50 012., with mirror contact., Voltage AC/DC: AC operation
4015081922437
2.31000
Power contactor, AC switching [AAB718020]
Power contactor, AC switching [EC000066]
110 - 110
191735
DILMS12-R23(110V50HZ,120V60HZ)
Safety contactor, 380 V 400 V: 5.5 kW, 2 N/O, 3 NC, 110 V 50 Hz, 120 V 60 Hz, AC operation, Screw terminals, With mirror contact, R-Type
Safety contactor, Application: Contactors for Motors, Complete devices up to 170 A, Utilization category: AC-1: Non-inductive or slightly inductive loads, resistance furnaces, NAC-3: Normal AC induction motors: starting, switch off during running, AC-4: Normal AC induction motors: starting, plugging, reversing, inching, Connection technique: Screw terminals, Notes: Also suitable for motors with efficiency class IE3., IE3-ready devices are identified by the logo on their packaging., Description: With two electronically compatible microswitches 1 S + 1 Ö , Auxiliary contact element connected non-detachably with basic device (manual activation not possible)., Rated operational current AC-3 380 V 400 V: Ie= 12 A, Rated operational current AC-1 Conventional free air thermal current, 3 pole, 50 - 60 Hz Open at 40 °C: Ith =Ie= 22 A, enclosed: Ith= 18 A, Rated operational current AC-1 Conventional free air thermal current, 1 pole open: Ith= 50 A, enclosed: Ith= 45 A, Max. rating for three-phase motors, 50 - 60 Hz AC-3 220 V 230 V: P= 3.5 kW, 380 V 400 V: P= 5.5 kW, 660 V 690 V: P= 6.5 kW, Max. rating for three-phase motors, 50 - 60 Hz AC-4 220 V 230 V: P= 2 kW, 380 V 400 V: P= 3 kW , 660 V 690 V: P= 4.4 kW, Contacts N/O = Normally open: 2 N/O, Contacts N/C = Normally closed: 3 NC, Instructions: Contacts to EN 50 012., With mirror contact., Voltage AC/DC: AC operation
4015081922482
0.29600
Power contactor, AC switching [AAB718020]
Power contactor, AC switching [EC000066]
110 - 110
191738
DILMS32-R23(110V50HZ,120V60HZ)
Safety contactor, 380 V 400 V: 15 kW, 2 N/O, 3 NC, 110 V 50 Hz, 120 V 60 Hz, AC operation, Screw terminals, With mirror contact, R-Type
Safety contactor, Application: Contactors for Motors, Complete devices up to 170 A, Utilization category: AC-1: Non-inductive or slightly inductive loads, resistance furnaces, NAC-3: Normal AC induction motors: starting, switch off during running, AC-4: Normal AC induction motors: starting, plugging, reversing, inching, Connection technique: Screw terminals, Notes: Also suitable for motors with efficiency class IE3., IE3-ready devices are identified by the logo on their packaging., Description: With two electronically compatible microswitches 1 S + 1 Ö , Auxiliary contact element connected non-detachably with basic device (manual activation not possible)., Rated operational current AC-3 380 V 400 V: Ie= 32 A, Rated operational current AC-1 Conventional free air thermal current, 3 pole, 50 - 60 Hz Open at 40 °C: Ith =Ie= 45 A, enclosed: Ith= 36 A, Rated operational current AC-1 Conventional free air thermal current, 1 pole open: Ith= 100 A, enclosed: Ith= 90 A, Max. rating for three-phase motors, 50 - 60 Hz AC-3 220 V 230 V: P= 10 kW, 380 V 400 V: P= 15 kW, 660 V 690 V: P= 17 kW, Max. rating for three-phase motors, 50 - 60 Hz AC-4 220 V 230 V: P= 4 kW, 380 V 400 V: P= 7 kW , 660 V 690 V: P= 10 kW, Contacts N/O = Normally open: 2 N/O, Contacts N/C = Normally closed: 3 NC, Instructions: Contacts to EN 50 012., With mirror contact., Voltage AC/DC: AC operation
4015081922512
0.50300
Power contactor, AC switching [AAB718020]
Power contactor, AC switching [EC000066]
110 - 110
191703
DILMS12-23(110V50HZ,120V60HZ)
Safety contactor, 380 V 400 V: 5.5 kW, 2 N/O, 3 NC, 110 V 50 Hz, 120 V 60 Hz, AC operation, Screw terminals, with mirror contact.
Safety contactor, Application: Contactors for Motors, Complete devices up to 170 A, Utilization category: AC-1: Non-inductive or slightly inductive loads, resistance furnaces, NAC-3: Normal AC induction motors: starting, switch off during running, AC-4: Normal AC induction motors: starting, plugging, reversing, inching, Connection technique: Screw terminals, Notes: Also suitable for motors with efficiency class IE3., IE3-ready devices are identified by the logo on their packaging., Description: Auxiliary contact element connected non-detachably with basic device (manual activation not possible). , Rated operational current AC-3 380 V 400 V: Ie= 12 A, Rated operational current AC-1 Conventional free air thermal current, 3 pole, 50 - 60 Hz Open at 40 °C: Ith =Ie= 22 A, enclosed: Ith= 18 A, Rated operational current AC-1 Conventional free air thermal current, 1 pole open: Ith= 50 A, enclosed: Ith= 45 A, Max. rating for three-phase motors, 50 - 60 Hz AC-3 220 V 230 V: P= 3.5 kW, 380 V 400 V: P= 5.5 kW, 660 V 690 V: P= 6.5 kW, Max. rating for three-phase motors, 50 - 60 Hz AC-4 220 V 230 V: P= 2 kW, 380 V 400 V: P= 3 kW, 660 V 690 V: P= 4.4 kW, Contacts N/O = Normally open: 2 N/O, Contacts N/C = Normally closed: 3 NC , Instructions: Contacts to EN 50 012., with mirror contact., Voltage AC/DC: AC operation
4015081922161
0.28800
Power contactor, AC switching [AAB718020]
Power contactor, AC switching [EC000066]
110 - 110
191741
DILMS9-23(230V50HZ,240V60HZ)
Safety contactor, 380 V 400 V: 4 kW, 2 N/O, 3 NC, 230 V 50 Hz, 240 V 60 Hz, AC operation, Screw terminals, with mirror contact.
Safety contactor, Application: Contactors for Motors, Complete devices up to 170 A, Utilization category: AC-1: Non-inductive or slightly inductive loads, resistance furnaces, NAC-3: Normal AC induction motors: starting, switch off during running, AC-4: Normal AC induction motors: starting, plugging, reversing, inching, Connection technique: Screw terminals, Notes: Also suitable for motors with efficiency class IE3., IE3-ready devices are identified by the logo on their packaging., Description: Auxiliary contact element connected non-detachably with basic device (manual activation not possible). , Rated operational current AC-3 380 V 400 V: Ie= 9 A, Rated operational current AC-1 Conventional free air thermal current, 3 pole, 50 - 60 Hz Open at 40 °C: Ith =Ie= 22 A, enclosed: Ith= 18 A, Rated operational current AC-1 Conventional free air thermal current, 1 pole open: Ith= 50 A, enclosed: Ith= 45 A, Max. rating for three-phase motors, 50 - 60 Hz AC-3 220 V 230 V: P= 2.5 kW, 380 V 400 V: P= 4 kW, 660 V 690 V: P= 4.5 kW, Max. rating for three-phase motors, 50 - 60 Hz AC-4 220 V 230 V: P= 1.5 kW, 380 V 400 V: P= 2.5 kW, 660 V 690 V: P= 3.6 kW, Contacts N/O = Normally open: 2 N/O, Contacts N/C = Normally closed: 3 NC , Instructions: Contacts to EN 50 012., with mirror contact., Voltage AC/DC: AC operation
4015081922543
0.28800
Power contactor, AC switching [AAB718020]
Power contactor, AC switching [EC000066]
230 - 230
191757
DILMS17-R23(230V50HZ,240V60HZ)
Safety contactor, 380 V 400 V: 7.5 kW, 2 N/O, 3 NC, 230 V 50 Hz, 240 V 60 Hz, AC operation, Screw terminals, With mirror contact, R-Type
Safety contactor, Application: Contactors for Motors, Complete devices up to 170 A, Utilization category: AC-1: Non-inductive or slightly inductive loads, resistance furnaces, NAC-3: Normal AC induction motors: starting, switch off during running, AC-4: Normal AC induction motors: starting, plugging, reversing, inching, Connection technique: Screw terminals, Notes: Also suitable for motors with efficiency class IE3., IE3-ready devices are identified by the logo on their packaging., Description: With two electronically compatible microswitches 1 S + 1 Ö , Auxiliary contact element connected non-detachably with basic device (manual activation not possible)., Rated operational current AC-3 380 V 400 V: Ie= 18 A, Rated operational current AC-1 Conventional free air thermal current, 3 pole, 50 - 60 Hz Open at 40 °C: Ith =Ie= 40 A, enclosed: Ith= 32 A, Rated operational current AC-1 Conventional free air thermal current, 1 pole open: Ith= 88 A, enclosed: Ith= 80 A, Max. rating for three-phase motors, 50 - 60 Hz AC-3 220 V 230 V: P= 5 kW, 380 V 400 V: P= 7.5 kW, 660 V 690 V: P= 11 kW, Max. rating for three-phase motors, 50 - 60 Hz AC-4 220 V 230 V: P= 2.5 kW, 380 V 400 V: P= 4.5 kW , 660 V 690 V: P= 6.5 kW, Contacts N/O = Normally open: 2 N/O, Contacts N/C = Normally closed: 3 NC, Instructions: Contacts to EN 50 012., With mirror contact., Voltage AC/DC: AC operation
4015081922703
0.47600
Power contactor, AC switching [AAB718020]
Power contactor, AC switching [EC000066]
230 - 230
191729
DILMS95-22(110V50HZ,120V60HZ)
Safety contactor, 380 V 400 V: 45 kW, 2 N/O, 2 NC, 110 V 50 Hz, 120 V 60 Hz, AC operation, Screw terminals, with mirror contact.
Safety contactor, Application: Contactors for Motors, Complete devices up to 170 A, Utilization category: AC-1: Non-inductive or slightly inductive loads, resistance furnaces, NAC-3: Normal AC induction motors: starting, switch off during running, AC-4: Normal AC induction motors: starting, plugging, reversing, inching, Connection technique: Screw terminals, Notes: Also suitable for motors with efficiency class IE3., IE3-ready devices are identified by the logo on their packaging., Description: Auxiliary contact element connected non-detachably with basic device (manual activation not possible). , Rated operational current AC-3 380 V 400 V: Ie= 95 A, Rated operational current AC-1 Conventional free air thermal current, 3 pole, 50 - 60 Hz Open at 40 °C: Ith =Ie= 130 A, enclosed: Ith= 100 A, Rated operational current AC-1 Conventional free air thermal current, 1 pole open: Ith= 275 A, enclosed: Ith= 250 A, Max. rating for three-phase motors, 50 - 60 Hz AC-3 220 V 230 V: P= 30 kW, 380 V 400 V: P= 45 kW, 660 V 690 V: P= 75 kW, Max. rating for three-phase motors, 50 - 60 Hz AC-4 220 V 230 V: P= 16 kW, 380 V 400 V: P= 26 kW, 660 V 690 V: P= 35 kW, Contacts N/O = Normally open: 2 N/O, Contacts N/C = Normally closed: 2 NC , Instructions: Contacts to EN 50 012., with mirror contact., Voltage AC/DC: AC operation
4015081922420
2.31000
Power contactor, AC switching [AAB718020]
Power contactor, AC switching [EC000066]
110 - 110
Visa komprimerad display (55 produkter)

Klassificeringar

CNS

CNSERPBASE Object Properties
Order Number191731